FR188 Series

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
FR188MC3 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Add to Compare
You can use this service by registering as a member.
FR188MC5 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

FR188

Boundary Dimensions

d 6.35 mm Bore diameter
D 12.7 mm Outside diameter
B 3.175 mm Width
D1,2 13.894 mm Flange diameter
C1,2 0.584 mm Flange width
r (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 1190 N Basic dynamic load rating
C0r 440 N Basic static load rating

Speeds

Grease 40000 min-1 Grease lubrication
Oil (Oil-bath) 50000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 7.6 mm Diameter of shaft abutment
ra (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 8 Number of Balls
Dw 2 mm Ball Diameter

Mass

(approx.) 0.00164 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
FR188 1190 440 40000 50000 8 2 0.07874 0.00164

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID_WF
NSK Product Type Bearing
Designations FR188
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.