FR188ZZ Series

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
FR188ZZMC3 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Add to Compare
You can use this service by registering as a member.
FR188ZZMC5 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

FR188ZZ

Boundary Dimensions

d 6.35 mm Bore diameter
D 12.7 mm Outside diameter
B 4.762 mm Width
D1,2 13.894 mm Flange diameter
C1,2 1.143 mm Flange width
r (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 1190 N Basic dynamic load rating
C0r 440 N Basic static load rating

Speeds

Grease 40000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 7.4 mm Diameter of shaft abutment
ra (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 8 Number of Balls
Dw 2 mm Ball Diameter

Mass

(approx.) 0.00251 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ZZ: Shield on both sides
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
FR188ZZ 1190 440 40000 8 2 0.07874 0.00251

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID_WF
NSK Product Type Bearing
Designations FR188ZZ
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.