FR2-5ZZ Series

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
FR2-5ZZMC3 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Add to Compare
You can use this service by registering as a member.
FR2-5ZZMC5 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

FR2-5ZZ

Boundary Dimensions

d 3.175 mm Bore diameter
D 7.938 mm Outside diameter
B 3.571 mm Width
D1,2 9.119 mm Flange diameter
C1,2 0.787 mm Flange width
r (min.) 0.1 mm Chamfer dimension

Basic Load Ratings

Cr 615 N Basic dynamic load rating
C0r 179 N Basic static load rating

Speeds

Grease 60000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 4.3 mm Diameter of shaft abutment
ra (max.) 0.1 mm Radius of shaft or housing fillet

Additional information

z 6 Number of Balls
Dw 1.588 mm Ball Diameter

Mass

(approx.) 0.00081 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ZZ: Shield on both sides
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
FR2-5ZZ 615 179 60000 6 1.588 0.06252 0.00081

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID_WF
NSK Product Type Bearing
Designations FR2-5ZZ
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.