FR2-5ZZMC3

Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
FR2-5ZZMC3 Extra Small Ball Bearings and Miniature Ball Bearings Inch Series With Flange
Tap the image to enlarge it.
Display units

Parts Number

FR2-5ZZMC3

Boundary Dimensions

d 3.175 mm Bore diameter
D 7.938 mm Outside diameter
B 3.571 mm Width
D1,2 9.119 mm Flange diameter
C1,2 0.787 mm Flange width
r (min.) 0.1 mm Chamfer dimension

Basic Load Ratings

Cr 615 N Basic dynamic load rating
C0r 179 N Basic static load rating

Speeds

Grease 60000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 4.3 mm Diameter of shaft abutment
ra (max.) 0.1 mm Radius of shaft or housing fillet

Additional information

z 6 Number of Balls
Dw 1.588 mm Ball Diameter

Mass

(approx.) 0.00081 kg

Properties

Cage ( ): Pressed steel cage
Seals,Shields ZZ: Shield on both sides
Radial Internal Clearance MC3
Sound E: Quieter than standard
Tolerance ANSI/ABEC 1
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
FR2-5ZZ 615 179 ANSI/ABEC 1 60000 6 1.588 0.06252 0.00081

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.

CAD
More Information
NSK Product Type2 ESM_ID_WF
NSK Product Type Bearing
Designations FR2-5ZZ
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.