The store will not work correctly when cookies are disabled.
| Parts Number |
|
Qty |
|
|
H204X
Adapter
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Designations
Associated products
|
Adapter Sleeve
|
A204X |
|
Adapter Sleeve |
|
Nut
|
AN04
|
|
Nut |
|
Lock-Washer
|
AW04X
|
|
Lock-Washer |
Dimensions
|
d1
|
17 |
mm |
Shaft diameter |
|
d
|
20 |
mm |
Nominal bore diameter |
|
B1
|
24 |
mm |
Width |
|
d2
|
32 |
mm |
Outside diameter lock nut |
|
B2
|
7 |
mm |
Width lock nut including lock washer |
Abutment and Fillet Dimensions
|
A(min.)
|
14 |
mm |
Internal clearance of outer ring from side face to housing |
|
K(min.)
|
39 |
mm |
Diameter of housing abutment |
|
de(min.)
|
23 |
mm |
Diameter of abutment |
|
b(min.)
|
5 |
mm |
Internal clearance of inner ring from side face to shaft |
Mass
|
Mass
|
0.045 |
kg |
Mass (approx.) |
|
More Information
| NSK Product Type |
Bearing Accessories |
| Designations |
H204X |
Copyright © 2013-present Magento, Inc. All rights reserved.