The store will not work correctly when cookies are disabled.
| Parts Number |
|
Qty |
|
|
H3144
Adapter
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Designations
Associated products
|
Adapter Sleeve
|
A3144 |
|
Adapter Sleeve |
|
Nut
|
AN44
|
|
Nut |
|
Stopper
|
AL44
|
|
Stopper |
Dimensions
|
d1
|
200 |
mm |
Shaft diameter |
|
d
|
220 |
mm |
Nominal bore diameter |
|
B1
|
158 |
mm |
Width |
|
d2
|
280 |
mm |
Outside diameter lock nut |
|
B2
|
32 |
mm |
Width lock nut including lock washer |
|
B5
|
44 |
mm |
Width lock nut including stopper |
Abutment and Fillet Dimensions
|
A(min.)
|
55 |
mm |
Internal clearance of outer ring from side face to housing |
|
K(min.)
|
320 |
mm |
Diameter of housing abutment |
|
de(min.)
|
233 |
mm |
Diameter of abutment |
|
b(min.)
|
10 |
mm |
Internal clearance of inner ring from side face to shaft |
Mass
|
Mass
|
14.5 |
kg |
Mass (approx.) |
|
More Information
| NSK Product Type |
Bearing Accessories |
| Designations |
H3144 |
Copyright © 2013-present Magento, Inc. All rights reserved.