The store will not work correctly when cookies are disabled.
| Parts Number |
|
Qty |
|
|
HN62
Nut
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Designations
Shaft diameter (Reference)
|
d
|
260 |
mm |
Shaft diameter (Reference) |
Basic Dimensions
|
d2
|
390 |
mm |
Outside diameter lock nut |
|
B
|
42 |
mm |
Width lock nut |
|
G
|
Tr310x5 |
|
Thread size |
|
d1
|
350 |
mm |
Diameter locating side face |
|
g
|
366 |
mm |
Distance between locating slots |
|
b
|
24 |
mm |
Width locating slot |
|
h
|
12 |
mm |
Depth locating slot |
|
d3
|
312.5 |
mm |
Thread diameter |
|
r
|
0.8 |
mm |
Locating slot chanfer |
Mass
|
Mass
|
13.4 |
kg |
Mass (approx.) |
|
More Information
| NSK Product Type |
Bearing Accessories |
| Designations |
HN62 |
Copyright © 2013-present Magento, Inc. All rights reserved.