HR302/22 Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

HR302/22

Boundary Dimensions

d 22 mm Bore diameter
D 50 mm Outside diameter
T 15.25 mm Total width
B 14 mm Width of inner ring
C 12 mm Width of outer ring
Cup r (min.) 1 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 36000 N Basic dynamic load rating
C0r 30500 N Basic static load rating

Speeds

Grease 7500 min-1 Grease lubrication
Oil (Oil-bath) 10000 min-1 Oil-bath lubrication

Dimensions

a 11.6 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 31 mm Diameter of shaft abutment
Db (min.) 47 mm Diameter of housing abutment
Da (min.) 42 mm Diameter of housing abutment
Da (max.) 44 mm Diameter of housing abutment
Sa 2 mm Minimum width of space required in housing on large side face
Sb 3 mm Minimum width of space required in housing on small side face
db (max.) 29 mm Diameter of shaft abutment
ra (max.) 1 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.37 Constant
Y0 0.9 Axial load Factors
Y1 1.6 Axial load Factors

Mass

(approx.) 0.139 kg

Properties

Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
HR302/22 22 50 15.25 14 12 36000 30500 7500 10000 0.139

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations HR302/22
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.