HR30302J Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

HR30302J

Dimension series

ISO 2FB ISO355 dimension series approx.

Boundary Dimensions

d 15 mm Bore diameter
D 42 mm Outside diameter
T 14.25 mm Total width
B 13 mm Width of inner ring
C 11 mm Width of outer ring
Cup r (min.) 1 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 29000 N Basic dynamic load rating
C0r 21100 N Basic static load rating

Speeds

Grease 9500 min-1 Grease lubrication
Oil (Oil-bath) 13000 min-1 Oil-bath lubrication

Dimensions

a 9.5 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 24 mm Diameter of shaft abutment
Db (min.) 38.5 mm Diameter of housing abutment
Da (min.) 36 mm Diameter of housing abutment
Da (max.) 36 mm Diameter of housing abutment
Sa 2 mm Minimum width of space required in housing on large side face
Sb 3 mm Minimum width of space required in housing on small side face
db (max.) 22 mm Diameter of shaft abutment
ra (max.) 1 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.29 Constant
Y0 1.2 Axial load Factors
Y1 2.1 Axial load Factors

Mass

(approx.) 0.098 kg

Properties

Design J
Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
HR30302J 15 42 14.25 13 11 29000 21100 9500 13000 0.098

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations HR30302J
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.