HR30303J Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

HR30303J

Dimension series

ISO 2FB ISO355 dimension series approx.

Boundary Dimensions

d 17 mm Bore diameter
D 47 mm Outside diameter
T 15.25 mm Total width
B 14 mm Width of inner ring
C 12 mm Width of outer ring
Cup r (min.) 1 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 36000 N Basic dynamic load rating
C0r 26700 N Basic static load rating

Speeds

Mechanical (Jet lubrication) 16000 min-1 Properly designed and controlled jet lubrication
Grease 8500 min-1 Grease lubrication
Oil (Oil-bath) 12000 min-1 Oil-bath lubrication

Dimensions

a 10.4 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 26 mm Diameter of shaft abutment
Db (min.) 43 mm Diameter of housing abutment
Da (min.) 40 mm Diameter of housing abutment
Da (max.) 41 mm Diameter of housing abutment
Sa 2 mm Minimum width of space required in housing on large side face
Sb 3 mm Minimum width of space required in housing on small side face
db (max.) 24 mm Diameter of shaft abutment
ra (max.) 1 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.29 Constant
Y0 1.2 Axial load Factors
Y1 2.1 Axial load Factors

Mass

(approx.) 0.134 kg

Properties

Design J
Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Mechanical (Jet lubrication)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
HR30303J 17 47 15.25 14 12 36000 26700 16000 8500 12000 0.134

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations HR30303J
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.