HR30330J Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

HR30330J

Dimension series

ISO 2GB ISO355 dimension series approx.

Boundary Dimensions

d 150 mm Bore diameter
D 320 mm Outside diameter
T 72 mm Total width
B 65 mm Width of inner ring
C 55 mm Width of outer ring
Cup r (min.) 4 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 1020000 N Basic dynamic load rating
C0r 1060000 N Basic static load rating

Speeds

Grease 1100 min-1 Grease lubrication
Oil (Oil-bath) 1600 min-1 Oil-bath lubrication

Dimensions

a 60 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 177 mm Diameter of shaft abutment
Db (min.) 292 mm Diameter of housing abutment
Da (min.) 276 mm Diameter of housing abutment
Da (max.) 302 mm Diameter of housing abutment
Sa 8 mm Minimum width of space required in housing on large side face
Sb 17 mm Minimum width of space required in housing on small side face
db (max.) 190 mm Diameter of shaft abutment
ra (max.) 4 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.35 Constant
Y0 0.96 Axial load Factors
Y1 1.7 Axial load Factors

Mass

(approx.) 25 kg

Properties

Design J
Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
HR30330J 150 320 72 65 55 1020000 1060000 1100 1600 25

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations HR30330J
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.