HR32032XJ Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

HR32032XJ

Dimension series

ISO 4EC ISO355 dimension series approx.

Boundary Dimensions

d 160 mm Bore diameter
D 240 mm Outside diameter
T 51 mm Total width
B 51 mm Width of inner ring
C 38 mm Width of outer ring
Cup r (min.) 2.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 525000 N Basic dynamic load rating
C0r 750000 N Basic static load rating

Speeds

Mechanical (Jet lubrication) 2400 min-1 Properly designed and controlled jet lubrication
Grease 1300 min-1 Grease lubrication
Oil (Oil-bath) 1800 min-1 Oil-bath lubrication

Dimensions

a 53 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 178 mm Diameter of shaft abutment
Db (min.) 231 mm Diameter of housing abutment
Da (min.) 216 mm Diameter of housing abutment
Da (max.) 228 mm Diameter of housing abutment
Sa 8 mm Minimum width of space required in housing on large side face
Sb 13 mm Minimum width of space required in housing on small side face
db (max.) 175 mm Diameter of shaft abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 2 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.46 Constant
Y0 0.72 Axial load Factors
Y1 1.3 Axial load Factors

Mass

(approx.) 7.93 kg

Properties

Design XJ
Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Mechanical (Jet lubrication)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
HR32032XJ 160 240 51 51 38 525000 750000 2400 1300 1800 7.93

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations HR32032XJ
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.