HR32048XJ Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

HR32048XJ

Dimension series

ISO 4FD ISO355 dimension series approx.

Boundary Dimensions

d 240 mm Bore diameter
D 360 mm Outside diameter
T 76 mm Total width
B 76 mm Width of inner ring
C 57 mm Width of outer ring
Cup r (min.) 3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 4 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 1130000 N Basic dynamic load rating
C0r 1730000 N Basic static load rating

Speeds

Grease 850 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Dimensions

a 79.1 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 261 mm Diameter of shaft abutment
Db (min.) 346 mm Diameter of housing abutment
Da (min.) 321 mm Diameter of housing abutment
Da (max.) 346 mm Diameter of housing abutment
Sa 12 mm Minimum width of space required in housing on large side face
Sb 19 mm Minimum width of space required in housing on small side face
db (max.) 262 mm Diameter of shaft abutment
ra (max.) 3 mm Radius of shaft or housing fillet of inner ring
ra (max.) 2.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.46 Constant
Y0 0.72 Axial load Factors
Y1 1.3 Axial load Factors

Mass

(approx.) 26.2 kg

Properties

Design XJ
Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
HR32048XJ 240 360 76 76 57 1130000 1730000 850 1200 26.2

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations HR32048XJ
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.