HR32944J Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

HR32944J

Dimension series

ISO 3EC ISO355 dimension series approx.

Boundary Dimensions

d 220 mm Bore diameter
D 300 mm Outside diameter
T 51 mm Total width
B 51 mm Width of inner ring
C 39 mm Width of outer ring
Cup r (min.) 2.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 600000 N Basic dynamic load rating
C0r 990000 N Basic static load rating

Speeds

Mechanical (Jet lubrication) 1900 min-1 Properly designed and controlled jet lubrication
Grease 1000 min-1 Grease lubrication
Oil (Oil-bath) 1400 min-1 Oil-bath lubrication

Dimensions

a 59.2 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 238 mm Diameter of shaft abutment
Db (min.) 293 mm Diameter of housing abutment
Da (min.) 278 mm Diameter of housing abutment
Da (max.) 288 mm Diameter of housing abutment
Sa 9 mm Minimum width of space required in housing on large side face
Sb 12 mm Minimum width of space required in housing on small side face
db (max.) 235 mm Diameter of shaft abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 2 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.43 Constant
Y0 0.78 Axial load Factors
Y1 1.4 Axial load Factors

Mass

(approx.) 10.3 kg

Properties

Design J
Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Mechanical (Jet lubrication)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
HR32944J 220 300 51 51 39 600000 990000 1900 1000 1400 10.3

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations HR32944J
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.