HR32952J Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

HR32952J

Dimension series

ISO 3EC ISO355 dimension series approx.

Boundary Dimensions

d 260 mm Bore diameter
D 360 mm Outside diameter
T 63.5 mm Total width
B 63.5 mm Width of inner ring
C 48 mm Width of outer ring
Cup r (min.) 2.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 900000 N Basic dynamic load rating
C0r 1450000 N Basic static load rating

Speeds

Mechanical (Jet lubrication) 1600 min-1 Properly designed and controlled jet lubrication
Grease 850 min-1 Grease lubrication
Oil (Oil-bath) 1100 min-1 Oil-bath lubrication

Dimensions

a 69.8 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 278 mm Diameter of shaft abutment
Db (min.) 347 mm Diameter of housing abutment
Da (min.) 333 mm Diameter of housing abutment
Da (max.) 348 mm Diameter of housing abutment
Sa 11 mm Minimum width of space required in housing on large side face
Sb 15.5 mm Minimum width of space required in housing on small side face
db (max.) 278 mm Diameter of shaft abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 2 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.41 Constant
Y0 0.81 Axial load Factors
Y1 1.5 Axial load Factors

Mass

(approx.) 18.6 kg

Properties

Design J
Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Mechanical (Jet lubrication)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
HR32952J 260 360 63.5 63.5 48 900000 1450000 1600 850 1100 18.6

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations HR32952J
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.