HR32960J Series

Metric Series Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

HR32960J

Dimension series

ISO 3FD ISO355 dimension series approx.

Boundary Dimensions

d 300 mm Bore diameter
D 420 mm Outside diameter
T 76 mm Total width
B 76 mm Width of inner ring
C 57 mm Width of outer ring
Cup r (min.) 3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 4 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 1240000 N Basic dynamic load rating
C0r 2100000 N Basic static load rating

Speeds

Mechanical (Jet lubrication) 1400 min-1 Properly designed and controlled jet lubrication
Grease 710 min-1 Grease lubrication
Oil (Oil-bath) 950 min-1 Oil-bath lubrication

Dimensions

a 79.9 mm Effective load center

Abutment and Fillet Dimensions

da (min.) 321 mm Diameter of shaft abutment
Db (min.) 405 mm Diameter of housing abutment
Da (min.) 387 mm Diameter of housing abutment
Da (max.) 406 mm Diameter of housing abutment
Sa 13 mm Minimum width of space required in housing on large side face
Sb 19 mm Minimum width of space required in housing on small side face
db (max.) 324 mm Diameter of shaft abutment
ra (max.) 3 mm Radius of shaft or housing fillet of inner ring
ra (max.) 2.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.39 Constant
Y0 0.84 Axial load Factors
Y1 1.5 Axial load Factors

Mass

(approx.) 31.4 kg

Properties

Design J
Cage ( ): Pressed steel cage
Designations Boundary Dimensions Basic Load Ratings Tolerance Class Limiting Speeds Mass
d
(mm)
D
(mm)
T
(mm)
B
(mm)
C
(mm)
Cr
(N)
C0r
(N)
Mechanical (Jet lubrication)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
HR32960J 300 420 76 76 57 1240000 2100000 1400 710 950 31.4

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
Suffix C represents medium-angle tapered roller bearings. Since they are designed for specific applications, please consult NSK when using bearings with suffix C.
The bore diameter "no-go side" tolerances (High) specified in this drawing do not necessarily apply within a distance from the ring face to 1.2 times the chamfer dimension r (max).
Some of these tolerances conform to NSK standards.

CAD
More Information
NSK Product Type2 TRBSR_MD
NSK Product Type Bearing
Designations HR32960J
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.