JLM714149/JLM714110

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

JLM714149/JLM714110

Boundary Dimensions

d 75 mm Bore diameter
D 115 mm Outside diameter
T 25 mm Total width
B 25 mm Width of inner ring
C 19 mm Width of outer ring
Cup r (min.) 2.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 125000 N Basic dynamic load rating
C0r 150000 N Basic static load rating

Speeds

Grease 3000 min-1 Grease lubrication
Oil (Oil-bath) 4000 min-1 Oil-bath lubrication

Dimensions

a 25.3 mm Effective load center

Abutment and Fillet Dimensions

da 87 mm Diameter of shaft abutment
Da 104 mm Diameter of housing abutment
db 81 mm Diameter of shaft abutment
Db 110 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet of inner ring
ra (max.) 2.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.46 Constant
Y0 0.72 Axial load Factors
Y1 1.3 Axial load Factors

Mass

CONE (approx.) 0.638 kg
CUP (approx.) 0.272 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations JLM714149/JLM714110
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.