볼베어링

| Designations | Nominal Dimensions | Basic Load Ratings | |||||||
|---|---|---|---|---|---|---|---|---|---|
| d | D | B,B4 | B1 | C | Cr | C0r | |||
| mm | mm | mm | mm | mm | kN | kN | |||
| square | CS200LLU | 10 | 30 | 9 | 5.1 | 2.39 | |||
| square | CS201LLU | 12 | 32 | 10 | 6.1 | 2.75 | |||
| square | AEL201 | 12 | 40 | 19 | 28.6 | 12 | 9.6 | 4.6 | |
| square | AELS201N | 12 | 40 | 19 | 28.6 | 12 | 9.6 | 4.6 | |
| square | AS201 | 12 | 40 | 22 | 12 | 9.6 | 4.6 | ||
| square | ASS201N | 12 | 40 | 22 | 12 | 9.6 | 4.6 | ||
| square | UC201D1 | 12 | 47 | 31 | 17 | 12.8 | 6.65 | ||
| square | UCS201LN | 12 | 47 | 31 | 17 | 12.8 | 6.65 | ||
| square | UC201-008D1 | 12.7 | 47 | 31 | 17 | 12.8 | 6.65 | ||
| square | UC202-009D1 | 14.288 | 47 | 31 | 17 | 12.8 | 6.65 | ||
| square | CS202LLU | 15 | 35 | 11 | 7.75 | 3.6 | |||
| square | AEL202 | 15 | 40 | 19 | 28.6 | 12 | 9.6 | 4.6 | |
| square | AELS202N | 15 | 40 | 19 | 28.6 | 12 | 9.6 | 4.6 | |
| square | AS202 | 15 | 40 | 22 | 12 | 9.6 | 4.6 | ||
| square | ASS202N | 15 | 40 | 22 | 12 | 9.6 | 4.6 | ||
| square | UC202D1 | 15 | 47 | 31 | 17 | 12.8 | 6.65 | ||
| square | UCS202LN | 15 | 47 | 31 | 17 | 12.8 | 6.65 | ||
| square | UC202-010D1 | 15.875 | 47 | 31 | 17 | 12.8 | 6.65 | ||
| square | CS203LLU | 17 | 40 | 12 | 9.6 | 4.6 | |||
| square | AEL203 | 17 | 40 | 19 | 28.6 | 12 | 9.6 | 4.6 | |