L20

Magneto Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Display units

Parts Number

L20

Boundary Dimensions

d 20 mm Bore diameter
D 47 mm Outside diameter
B,C,T 14 mm Width
r (min.) 1 mm Chamfer dimension
r1 (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 12100 N Basic dynamic load rating
C0r 2380 N Basic static load rating

Speeds

Grease 14000 min-1 Grease lubrication
Oil (Oil-bath) 17000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 25 mm Diameter of shaft abutment
Da (max.) 42 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.101 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 DGBB_DGBB_MB
NSK Product Type Bearing
Designations L20
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.