LM11949/LM11910

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

LM11949/LM11910

Boundary Dimensions

d 19.05 mm Bore diameter
D 45.237 mm Outside diameter
T 15.494 mm Total width
B 16.637 mm Width of inner ring
C 12.065 mm Width of outer ring
Cup r (min.) 1.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.3 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 35000 N Basic dynamic load rating
C0r 28900 N Basic static load rating

Speeds

Grease 9000 min-1 Grease lubrication
Oil (Oil-bath) 12000 min-1 Oil-bath lubrication

Dimensions

a 9.5 mm Effective load center

Abutment and Fillet Dimensions

da 25 mm Diameter of shaft abutment
Da 39.5 mm Diameter of housing abutment
db 23.5 mm Diameter of shaft abutment
Db 41.5 mm Diameter of housing abutment
ra (max.) 1.3 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.3 Constant
Y0 1.1 Axial load Factors
Y1 2 Axial load Factors

Mass

CONE (approx.) 0.081 kg
CUP (approx.) 0.044 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations LM11949/LM11910
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.