LM328448/LM328410

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

LM328448/LM328410

Boundary Dimensions

d 139.7 mm Bore diameter
D 187.325 mm Outside diameter
T 28.575 mm Total width
B 29.37 mm Width of inner ring
C 23.02 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 189000 N Basic dynamic load rating
C0r 305000 N Basic static load rating

Speeds

Grease 1700 min-1 Grease lubrication
Oil (Oil-bath) 2200 min-1 Oil-bath lubrication

Dimensions

a 31.7 mm Effective load center

Abutment and Fillet Dimensions

da 149 mm Diameter of shaft abutment
Da 176 mm Diameter of housing abutment
db 147 mm Diameter of shaft abutment
Db 182 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.36 Constant
Y0 0.93 Axial load Factors
Y1 1.7 Axial load Factors

Mass

CONE (approx.) 1.59 kg
CUP (approx.) 0.67 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations LM328448/LM328410
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.