M84548/M84510

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

M84548/M84510

Boundary Dimensions

d 25.4 mm Bore diameter
D 57.15 mm Outside diameter
T 19.431 mm Total width
B 19.431 mm Width of inner ring
C 14.732 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 52000 N Basic dynamic load rating
C0r 49000 N Basic static load rating

Speeds

Grease 6700 min-1 Grease lubrication
Oil (Oil-bath) 9000 min-1 Oil-bath lubrication

Dimensions

a 16.1 mm Effective load center

Abutment and Fillet Dimensions

da 36 mm Diameter of shaft abutment
Da 48.5 mm Diameter of housing abutment
db 33 mm Diameter of shaft abutment
Db 54 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.55 Constant
Y0 0.6 Axial load Factors
Y1 1.1 Axial load Factors

Mass

CONE (approx.) 0.156 kg
CUP (approx.) 0.089 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations M84548/M84510
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.