M86647/M86610

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

M86647/M86610

Boundary Dimensions

d 28.575 mm Bore diameter
D 64.292 mm Outside diameter
T 21.433 mm Total width
B 21.433 mm Width of inner ring
C 16.67 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 63000 N Basic dynamic load rating
C0r 64500 N Basic static load rating

Speeds

Grease 5600 min-1 Grease lubrication
Oil (Oil-bath) 8000 min-1 Oil-bath lubrication

Dimensions

a 17.7 mm Effective load center

Abutment and Fillet Dimensions

da 40 mm Diameter of shaft abutment
Da 54 mm Diameter of housing abutment
db 38 mm Diameter of shaft abutment
Db 61 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.55 Constant
Y0 0.6 Axial load Factors
Y1 1.1 Axial load Factors

Mass

CONE (approx.) 0.223 kg
CUP (approx.) 0.128 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations M86647/M86610
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.