MF105ZZMC5

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
MF105ZZMC5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Tap the image to enlarge it.
Display units

Parts Number

MF105ZZMC5

Boundary Dimensions

d 5 mm Bore diameter
D 10 mm Outside diameter
B 4 mm Width
D1,2 11.6 mm Flange diameter
C1,2 0.8 mm Flange width
r1 (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 475 N Basic dynamic load rating
C0r 168 N Basic static load rating

Speeds

Grease 50000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 6 mm Diameter of shaft abutment
rb (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 8 Number of Balls
Dw 1.2 mm Ball Diameter

Mass

(approx.) 0.00146 kg

Properties

Types MF series
Cage ( ): Pressed steel cage
Seals,Shields ZZ: Shield on both sides
Radial Internal Clearance MC5
Tolerance ISO NORMAL CLASS
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
MF105ZZ 475 168 ISO NORMAL CLASS 50000 8 1.2 0.047244 0.00146

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
F684, F684ZZ : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD_WF
NSK Product Type Bearing
Designations MF105ZZ
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.