MF126MC3

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
MF126MC3 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flange
Tap the image to enlarge it.
Display units

Parts Number

MF126MC3

Boundary Dimensions

d 6 mm Bore diameter
D 12 mm Outside diameter
B 3 mm Width
D1,2 13.2 mm Flange diameter
C1,2 0.6 mm Flange width
r (min.) 0.2 mm Chamfer dimension

Basic Load Ratings

Cr 790 N Basic dynamic load rating
C0r 292 N Basic static load rating

Speeds

Grease 43000 min-1 Grease lubrication
Oil (Oil-bath) 50000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 7.6 mm Diameter of shaft abutment
ra (max.) 0.2 mm Radius of shaft or housing fillet

Additional information

z 8 Number of Balls
Dw 1.588 mm Ball Diameter

Mass

(approx.) 0.00138 kg

Properties

Types MF series
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance MC3
Tolerance ISO NORMAL CLASS
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
MF126 790 292 ISO NORMAL CLASS 43000 50000 8 1.588 0.06252 0.00138

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
F684, F684ZZ : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD_WF
NSK Product Type Bearing
Designations MF126
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.