MR137ZZMC5

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
MR137ZZMC5 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Tap the image to enlarge it.
Display units

Parts Number

MR137ZZMC5

Boundary Dimensions

d 7 mm Bore diameter
D 13 mm Outside diameter
B 4 mm Width
r1 (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 595 N Basic dynamic load rating
C0r 276 N Basic static load rating

Speeds

Grease 40000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 9 mm Diameter of shaft abutment
Db (max.) 11.6 mm Diameter of housing abutment
rb (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 12 Number of Balls
Dw 1.2 mm Ball Diameter

Mass

(approx.) 0.00202 kg

Properties

Types MR series
Cage ( ): Pressed steel cage
Seals,Shields ZZ: Shield on both sides
Radial Internal Clearance MC5
Tolerance ISO NORMAL CLASS
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
MR137ZZ 595 276 ISO NORMAL CLASS 40000 12 1.2 0.047244 0.00202

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
684A, 684AZZ1, 629, 629ZZ, 629XX, 629DD : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD
NSK Product Type Bearing
Designations MR137ZZ
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.