MR148DD

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

MR148DDMC3

Boundary Dimensions

d 8 mm Bore diameter
D 14 mm Outside diameter
B 4 mm Width
r1 (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 900 N Basic dynamic load rating
C0r 385 N Basic static load rating

Speeds

Grease 32000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 9.2 mm Diameter of shaft abutment
Db (max.) 12.8 mm Diameter of housing abutment
rb (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 10 Number of Balls
Dw 1.588 mm Ball Diameter

Mass

(approx.) 0.00216 kg
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
MR148DD 900 385 ISO NORMAL CLASS 32000 10 1.588 0.06252 0.00216

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
684A, 684AZZ1, 629, 629ZZ, 629XX, 629DD : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD
NSK Product Type Bearing
Designations MR148DD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.