MR83MC3P6

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Images shown are representations. Designs and specifications may differ from actual products.
Parts Number Qty
MR83MC3P6 Extra Small Ball Bearings and Miniature Ball Bearings Metric Series
Tap the image to enlarge it.
Display units

Parts Number

MR83MC3P6

Boundary Dimensions

d 3 mm Bore diameter
D 8 mm Outside diameter
B 2.5 mm Width
r (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 615 N Basic dynamic load rating
C0r 179 N Basic static load rating

Speeds

Grease 60000 min-1 Grease lubrication
Oil (Oil-bath) 67000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 4.2 mm Diameter of shaft abutment
Da (max.) 6.8 mm Diameter of housing abutment
ra (max.) 0.15 mm Radius of shaft or housing fillet

Additional information

z 6 Number of Balls
Dw 1.588 mm Ball Diameter

Mass

(approx.) 0.00054 kg

Properties

Types MR series
Cage ( ): Pressed steel cage
Seals,Shields ( ): Open (not sealed)
Radial Internal Clearance MC3
Tolerance ISO CLASS 6
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (approx.)
(kg)
MR83 615 179 ISO CLASS 6 60000 67000 6 1.588 0.06252 0.00054

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
684A, 684AZZ1, 629, 629ZZ, 629XX, 629DD : Chamfer dimensions are not based on ISO 15.

CAD
More Information
NSK Product Type2 ESM_MD
NSK Product Type Bearing
Designations MR83
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.