N1011C4

Single-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

N1011C4

Boundary Dimensions

d 55 mm Bore diameter
D 90 mm Outside diameter
B 18 mm Width
EW 80.5 mm Raceway diameter of outer ring
r (min.) 1.1 mm Chamfer dimension
r1 (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 46500 N Basic dynamic load rating
C0r 44000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 8000 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 7500 min-1 Grease lubrication
Oil (Oil-bath) 9000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 61.5 mm Diameter of shaft abutment
Db (min.) 82 mm Diameter of housing abutment
Db (max.) 85 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
rb (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.45 kg

Properties

Types N-Type
Design ( ): Cylindrical bore
Cage ( ): Machined brass cage
Radial Internal Clearance C4
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
N1011 55 90 18 46500 44000 ISO NORMAL CLASS 8000 7500 9000 0.45

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations N1011
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.