N1092 Series

Single-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

N1092

Boundary Dimensions

d 460 mm Bore diameter
D 680 mm Outside diameter
B 100 mm Width
EW 624 mm Raceway diameter of outer ring
r (min.) 6 mm Chamfer dimension
r1 (min.) 6 mm Chamfer dimension

Basic Load Ratings

Cr 1950000 N Basic dynamic load rating
C0r 2740000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 950 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 750 min-1 Grease lubrication
Oil (Oil-bath) 950 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 486 mm Diameter of shaft abutment
Db (min.) 629 mm Diameter of housing abutment
Db (max.) 654 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet
rb (max.) 5 mm Radius of shaft or housing fillet

Mass

(approx.) 121 kg

Properties

Types N-Type
Design ( ): Cylindrical bore
Cage ( ): Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
N1092 460 680 100 1950000 2740000 950 750 950 121

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations N1092
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.