N314MC4

Single-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

N314MC4

Boundary Dimensions

d 70 mm Bore diameter
D 150 mm Outside diameter
B 35 mm Width
EW 130 mm Raceway diameter of outer ring
r (min.) 2.1 mm Chamfer dimension
r1 (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Cr 195000 N Basic dynamic load rating
C0r 168000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 5300 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 4000 min-1 Grease lubrication
Oil (Oil-bath) 5000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 81 mm Diameter of shaft abutment
Db (min.) 134 mm Diameter of housing abutment
Db (max.) 139 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet
rb (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 2.95 kg

Properties

Types N-Type
Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance C4
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
N314M 70 150 35 195000 168000 ISO NORMAL CLASS 5300 4000 5000 2.95

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations N314M
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.