NF230M Series

Single-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

NF230M

Boundary Dimensions

d 150 mm Bore diameter
D 270 mm Outside diameter
B 45 mm Width
EW 238 mm Raceway diameter of outer ring
r (min.) 3 mm Chamfer dimension
r1 (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 460000 N Basic dynamic load rating
C0r 490000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 3000 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 2200 min-1 Grease lubrication
Oil (Oil-bath) 2800 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 163 mm Diameter of shaft abutment
Db (min.) 243 mm Diameter of housing abutment
Da (max.) 257 mm Diameter of housing abutment
Db (max.) 257 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet
rb (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 11.8 kg

Properties

Types NF-Type
Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NF230M 150 270 45 460000 490000 3000 2200 2800 11.8

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NF230M
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.