NJ1052 Series

Single-Row Cylindrical Roller Bearings
Tap the image to enlarge it.
Display units

Designations

NJ1052

Boundary Dimensions

d 260 mm Bore diameter
D 400 mm Outside diameter
B 65 mm Width
FW 296 mm Raceway diameter of inner ring
r (min.) 4 mm Chamfer dimension
r1 (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 790000 N Basic dynamic load rating
C0r 1000000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 1900 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 1500 min-1 Grease lubrication
Oil (Oil-bath) 1800 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

db (min.) 276 mm Diameter of shaft / spacer sleeve abutment
db (max.) 292 mm Diameter of shaft / spacer sleeve abutment
Da (max.) 384 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 29.9 kg

Properties

Types NJ-Type
Design ( ): Cylindrical bore
Cage ( ): Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NJ1052 260 400 65 790000 1000000 1900 1500 1800 29.9

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NJ1052
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.