NJ1096 Series

Single-Row Cylindrical Roller Bearings
Tap the image to enlarge it.
Display units

Designations

NJ1096

Boundary Dimensions

d 480 mm Bore diameter
D 700 mm Outside diameter
B 100 mm Width
FW 536 mm Raceway diameter of inner ring
r (min.) 6 mm Chamfer dimension
r1 (min.) 6 mm Chamfer dimension

Basic Load Ratings

Cr 1990000 N Basic dynamic load rating
C0r 2860000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 900 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 750 min-1 Grease lubrication
Oil (Oil-bath) 900 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

db (min.) 506 mm Diameter of shaft / spacer sleeve abutment
db (max.) 531 mm Diameter of shaft / spacer sleeve abutment
Da (max.) 674 mm Diameter of housing abutment
ra (max.) 5 mm Radius of shaft or housing fillet

Mass

(approx.) 130 kg

Properties

Types NJ-Type
Design ( ): Cylindrical bore
Cage ( ): Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NJ1096 480 700 100 1990000 2860000 900 750 900 130

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NJ1096
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.