NJ321EM Series

Single-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

NJ321EM

Boundary Dimensions

d 105 mm Bore diameter
D 225 mm Outside diameter
B 49 mm Width
FW 133 mm Raceway diameter of inner ring
r (min.) 3 mm Chamfer dimension
r1 (min.) 3 mm Chamfer dimension

Basic Load Ratings

Cr 525000 N Basic dynamic load rating
C0r 480000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 3400 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 5300 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 2600 min-1 Grease lubrication
Oil (Oil-bath) 3200 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

db (min.) 118 mm Diameter of shaft / spacer sleeve abutment
db (max.) 129 mm Diameter of shaft / spacer sleeve abutment
dd (min.) 149 mm Diameter of shaft abutment
Da (max.) 212 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 9.95 kg

Properties

Types NJ-Type
Design ( ): Cylindrical bore
Cage M: Machined brass cage
Radial Internal Clearance CN
Tolerance ISO NORMAL CLASS
Designations Boundary Dimensions Basic Load Ratings Radial Internal Clearance Tolerance Class Speeds Mass
Limiting Speeds
d
(mm)
D
(mm)
B
(mm)
Cr
(N)
C0r
(N)
min
max
Thermal Speed Rating (Oil-bath)
(min-1)
Mechanical (forced-circulation oil)
(min-1)
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(approx.)
(kg)
NJ321EM 105 225 49 525000 480000 3400 5300 2600 3200 9.95

You can use this service by registering as a member.

Not to scale.
(*) The chamfer dimensions are minimum values.
The ** mark is the roller inscribed circle diameter.
The *** mark is the roller circumscribed circle diameter.
If axial loads are applied, increase da and reduce Da from the values on drawing.
db(max) refers to values for adjusting rings for NU and NJ bearings.

CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Designations NJ321EM
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.