NN3005MB

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NN3005MBE44CC1P4Y

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 25 mm Bore diameter
D 47 mm Outside diameter
B 16 mm Width
r(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 25.8 kN Basic Dynamic Load Rating
C0r 30.0 kN Basic Static Load Rating

Speeds

Grease 20900 min-1 Limiting Speed
Oil (Oil-air) 25000 min-1 Limiting Speed

Dimensions

Ew 41.3 mm Roller Circumscribed Circle Diameters
s 0.8 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 29 mm Diameter of Shaft Abutment
d1a(min.) 29 mm Diameter of Shaft Abutment
Da(min.) 42 mm Diameter of Housing Abutment
Da(max.) 43 mm Diameter of Housing Abutment
ra(max.) 0.6 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 15 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 5 μm Clearance in Bearings with Cylindrical Bores
0.40 g/brg Recommended Grease Quantities

Holes Dimensions

dh 2 mm Hole Diameter
W 3.5 mm Oil Groove Width
m 4 Number of Holes

Mass

0.121 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3005MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.