NN3006MBE44CC1P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NN3006MBE44CC1P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 30 mm Bore diameter
D 55 mm Outside diameter
B 19 mm Width
r(min.) 1 mm Chamfer Dimension

Basic Load Ratings

Cr 31.0 kN Basic Dynamic Load Rating
C0r 37.0 kN Basic Static Load Rating

Speeds

Grease 17700 min-1 Limiting Speed
Oil (Oil-air) 21200 min-1 Limiting Speed

Dimensions

Ew 48.5 mm Roller Circumscribed Circle Diameters
s 1.3 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 35 mm Diameter of Shaft Abutment
d1a(min.) 36 mm Diameter of Shaft Abutment
Da(min.) 50 mm Diameter of Housing Abutment
Da(max.) 50 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 15 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 5 μm Clearance in Bearings with Cylindrical Bores
0.60 g/brg Recommended Grease Quantities

Holes Dimensions

dh 2 mm Hole Diameter
W 3.5 mm Oil Groove Width
m 4 Number of Holes

Mass

0.186 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3006MBE44CC1P5 31.0 37.0 P5: ISO Class 5 17700 21200 0.186

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3006MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.