NN3013MBCC1P4

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NN3013MBCC1P4

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 65 mm Bore diameter
D 100 mm Outside diameter
B 26 mm Width
r(min.) 1.1 mm Chamfer Dimension

Basic Load Ratings

Cr 88.5 kN Basic Dynamic Load Rating
C0r 116 kN Basic Static Load Rating

Speeds

Grease 9100 min-1 Limiting Speed
Oil (Oil-air) 11000 min-1 Limiting Speed

Dimensions

Ew 91 mm Roller Circumscribed Circle Diameters
s 1.4 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 71.5 mm Diameter of Shaft Abutment
d1a(min.) 72 mm Diameter of Shaft Abutment
Da(min.) 93 mm Diameter of Housing Abutment
Da(max.) 93.5 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 20 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 5 μm Clearance in Bearings with Cylindrical Bores
2.2 g/brg Recommended Grease Quantities

Holes Dimensions

dh 2 mm Hole Diameter
W 3.5 mm Oil Groove Width
m 4 Number of Holes

Mass

0.862 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3013MBCC1P4 88.5 116 P4: ISO Class 4 9100 11000 0.862

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3013MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.