NN3015MBE44CC1P4

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NN3015MBE44CC1P4

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 75 mm Bore diameter
D 115 mm Outside diameter
B 30 mm Width
r(min.) 1.1 mm Chamfer Dimension

Basic Load Ratings

Cr 111 kN Basic Dynamic Load Rating
C0r 149 kN Basic Static Load Rating

Speeds

Grease 7900 min-1 Limiting Speed
Oil (Oil-air) 9500 min-1 Limiting Speed

Dimensions

Ew 105 mm Roller Circumscribed Circle Diameters
s 1.2 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 81.5 mm Diameter of Shaft Abutment
d1a(min.) 82 mm Diameter of Shaft Abutment
Da(min.) 107 mm Diameter of Housing Abutment
Da(max.) 108.5 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 25 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 10 μm Clearance in Bearings with Cylindrical Bores
3.5 g/brg Recommended Grease Quantities

Holes Dimensions

dh 2 mm Hole Diameter
W 3.5 mm Oil Groove Width
m 4 Number of Holes

Mass

1.28 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3015MBE44CC1P4 111 149 P4: ISO Class 4 7900 9500 1.28

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3015MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.