NN3022MBCC1P5

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NN3022MBCC1P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 110 mm Bore diameter
D 170 mm Outside diameter
B 45 mm Width
r(min.) 2 mm Chamfer Dimension

Basic Load Ratings

Cr 263 kN Basic Dynamic Load Rating
C0r 375 kN Basic Static Load Rating

Speeds

Grease 5400 min-1 Limiting Speed
Oil (Oil-air) 6500 min-1 Limiting Speed

Dimensions

Ew 155 mm Roller Circumscribed Circle Diameters
s 1.4 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 119 mm Diameter of Shaft Abutment
d1a(min.) 121 mm Diameter of Shaft Abutment
Da(min.) 157 mm Diameter of Housing Abutment
Da(max.) 161 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 30 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 10 μm Clearance in Bearings with Cylindrical Bores
11 g/brg Recommended Grease Quantities

Holes Dimensions

dh 3 mm Hole Diameter
W 6 mm Oil Groove Width
m 4 Number of Holes

Mass

4.35 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3022MBCC1P5 263 375 P5: ISO Class 5 5400 6500 4.35

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3022MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.