NN3028MBE44CC1P4

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NN3028MBE44CC1P4

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 140 mm Bore diameter
D 210 mm Outside diameter
B 53 mm Width
r(min.) 2 mm Chamfer Dimension

Basic Load Ratings

Cr 345 kN Basic Dynamic Load Rating
C0r 515 kN Basic Static Load Rating

Speeds

Grease 4300 min-1 Limiting Speed
Oil (Oil-air) 5200 min-1 Limiting Speed

Dimensions

Ew 192 mm Roller Circumscribed Circle Diameters
s 1.3 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 149 mm Diameter of Shaft Abutment
d1a(min.) 151 mm Diameter of Shaft Abutment
Da(min.) 195 mm Diameter of Housing Abutment
Da(max.) 201 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 35 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 10 μm Clearance in Bearings with Cylindrical Bores
20 g/brg Recommended Grease Quantities

Holes Dimensions

dh 4 mm Hole Diameter
W 8 mm Oil Groove Width
m 4 Number of Holes

Mass

5.95 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3028MBE44CC1P4 345 515 P4: ISO Class 4 4300 5200 5.95

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3028MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.