NN3036MBCC1P5

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NN3036MBCC1P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 180 mm Bore diameter
D 280 mm Outside diameter
B 74 mm Width
r(min.) 2.1 mm Chamfer Dimension

Basic Load Ratings

Cr 650 kN Basic Dynamic Load Rating
C0r 995 kN Basic Static Load Rating

Speeds

Grease 3300 min-1 Limiting Speed
Oil (Oil-air) 4000 min-1 Limiting Speed

Dimensions

Ew 255 mm Roller Circumscribed Circle Diameters
s 2.9 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 191 mm Diameter of Shaft Abutment
d1a(min.) 193 mm Diameter of Shaft Abutment
Da(min.) 258 mm Diameter of Housing Abutment
Da(max.) 269 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 40 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 10 μm Clearance in Bearings with Cylindrical Bores
51 g/brg Recommended Grease Quantities

Holes Dimensions

dh 5 mm Hole Diameter
W 9 mm Oil Groove Width
m 4 Number of Holes

Mass

15.7 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3036MBCC1P5 650 995 P5: ISO Class 5 3300 4000 15.7

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3036MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.