NN3038MBCC1P5

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NN3038MBCC1P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 190 mm Bore diameter
D 290 mm Outside diameter
B 75 mm Width
r(min.) 2.1 mm Chamfer Dimension

Basic Load Ratings

Cr 685 kN Basic Dynamic Load Rating
C0r 1080 kN Basic Static Load Rating

Speeds

Grease 3200 min-1 Limiting Speed
Oil (Oil-air) 3800 min-1 Limiting Speed

Dimensions

Ew 265 mm Roller Circumscribed Circle Diameters
s 1.1 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 201 mm Diameter of Shaft Abutment
d1a(min.) 203 mm Diameter of Shaft Abutment
Da(min.) 268 mm Diameter of Housing Abutment
Da(max.) 279 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 45 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 15 μm Clearance in Bearings with Cylindrical Bores
54 g/brg Recommended Grease Quantities

Holes Dimensions

dh 5 mm Hole Diameter
W 9 mm Oil Groove Width
m 4 Number of Holes

Mass

16.7 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3038MBCC1P5 685 1080 P5: ISO Class 5 3200 3800 16.7

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3038MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.