NN3040MBCC1P4

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NN3040MBCC1P4

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 200 mm Bore diameter
D 310 mm Outside diameter
B 82 mm Width
r(min.) 2.1 mm Chamfer Dimension

Basic Load Ratings

Cr 750 kN Basic Dynamic Load Rating
C0r 1170 kN Basic Static Load Rating

Speeds

Grease 3000 min-1 Limiting Speed
Oil (Oil-air) 3600 min-1 Limiting Speed

Dimensions

Ew 282 mm Roller Circumscribed Circle Diameters
s 2.5 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 211 mm Diameter of Shaft Abutment
d1a(min.) 214 mm Diameter of Shaft Abutment
Da(min.) 285 mm Diameter of Housing Abutment
Da(max.) 299 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 45 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 15 μm Clearance in Bearings with Cylindrical Bores
69 g/brg Recommended Grease Quantities

Holes Dimensions

dh 6 mm Hole Diameter
W 12 mm Oil Groove Width
m 4 Number of Holes

Mass

21.3 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3040MBCC1P4 750 1170 P4: ISO Class 4 3000 3600 21.3

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3040MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.