NN3044MBCC1P4

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NN3044MBCC1P4

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 220 mm Bore diameter
D 340 mm Outside diameter
B 90 mm Width
r(min.) 3 mm Chamfer Dimension

Basic Load Ratings

Cr 940 kN Basic Dynamic Load Rating
C0r 1480 kN Basic Static Load Rating

Speeds

Grease 2400 min-1 Limiting Speed
Oil (Oil-air) 2900 min-1 Limiting Speed

Dimensions

Ew 310 mm Roller Circumscribed Circle Diameters
s 3.2 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 233 mm Diameter of Shaft Abutment
d1a(min.) 236 mm Diameter of Shaft Abutment
Da(min.) 313 mm Diameter of Housing Abutment
Da(max.) 327 mm Diameter of Housing Abutment
ra(max.) 2.5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 50 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 15 μm Clearance in Bearings with Cylindrical Bores
94 g/brg Recommended Grease Quantities

Holes Dimensions

dh 6 mm Hole Diameter
W 12 mm Oil Groove Width
m 4 Number of Holes

Mass

27.7 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3044MBCC1P4 940 1480 P4: ISO Class 4 2400 2900 27.7

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3044MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.