NN3048MBCC1P5

Double-Row Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

NN3048MBCC1P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 240 mm Bore diameter
D 360 mm Outside diameter
B 92 mm Width
r(min.) 3 mm Chamfer Dimension

Basic Load Ratings

Cr 980 kN Basic Dynamic Load Rating
C0r 1600 kN Basic Static Load Rating

Speeds

Grease 2200 min-1 Limiting Speed
Oil (Oil-air) 2700 min-1 Limiting Speed

Dimensions

Ew 330 mm Roller Circumscribed Circle Diameters
s 3.5 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 253 mm Diameter of Shaft Abutment
d1a(min.) 256 mm Diameter of Shaft Abutment
Da(min.) 334 mm Diameter of Housing Abutment
Da(max.) 347 mm Diameter of Housing Abutment
ra(max.) 2.5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 50 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 15 μm Clearance in Bearings with Cylindrical Bores
99 g/brg Recommended Grease Quantities

Holes Dimensions

dh 6 mm Hole Diameter
W 12 mm Oil Groove Width
m 4 Number of Holes

Mass

30.4 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3048MBCC1P5 980 1600 P5: ISO Class 5 2200 2700 30.4

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3048MB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.