NN3060KRCC0P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NN3060KRCC0P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 300 mm Bore diameter
D 460 mm Outside diameter
B 118 mm Width
r(min.) 4 mm Chamfer Dimension

Basic Load Ratings

Cr 1290 kN Basic Dynamic Load Rating
C0r 2460 kN Basic Static Load Rating

Speeds

Grease 1800 min-1 Limiting Speed
Oil (Oil-air) 2100 min-1 Limiting Speed

Dimensions

Ew 418 mm Roller Circumscribed Circle Diameters
s 4.8 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 316 mm Diameter of Shaft Abutment
d1a(min.) 319 mm Diameter of Shaft Abutment
Da(min.) 422 mm Diameter of Housing Abutment
Da(max.) 444 mm Diameter of Housing Abutment
ra(max.) 3 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 60 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 20 μm Clearance in Bearings with Cylindrical Bores
CC1(max.) 120 μm Clearance in Bearings with Tapered Bores
CC1(min.) 60 μm Clearance in Bearings with Tapered Bores
CC0(max.) 75 μm Clearance in Bearings with Tapered Bores
CC0(min.) 45 μm Clearance in Bearings with Tapered Bores
CC9(max.) Clearance CC9 applicale to cylindrical roller bearings with tapered bores in ISO Tolerance Classes 5 and 4. 60 μm Clearance in Bearings with Tapered Bores
CC9(min.) Clearance CC9 applicale to cylindrical roller bearings with tapered bores in ISO Tolerance Classes 5 and 4. 30 μm Clearance in Bearings with Tapered Bores

Holes Dimensions

dh 6 mm Hole Diameter
W 12 mm Oil Groove Width
m 4 Number of Holes

Mass

66.5 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3060KRCC0P5 1290 2460 P5: ISO Class 5 1800 2100 66.5

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3060KR
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.