NN3068E44CC1P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NN3068E44CC1P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 340 mm Bore diameter
D 520 mm Outside diameter
B 133 mm Width
r(min.) 5 mm Chamfer Dimension

Basic Load Ratings

Cr 1670 kN Basic Dynamic Load Rating
C0r 3300 kN Basic Static Load Rating

Speeds

Grease 1600 min-1 Limiting Speed
Oil (Oil-air) 1900 min-1 Limiting Speed

Dimensions

Ew 473 mm Roller Circumscribed Circle Diameters
s 6.8 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 360 mm Diameter of Shaft Abutment
d1a(min.) 365 mm Diameter of Shaft Abutment
Da(min.) 477 mm Diameter of Housing Abutment
Da(max.) 500 mm Diameter of Housing Abutment
ra(max.) 4 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 65 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 20 μm Clearance in Bearings with Cylindrical Bores

Holes Dimensions

dh 8 mm Hole Diameter
W 15 mm Oil Groove Width
m 4 Number of Holes

Mass

95.6 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3068E44CC1P5 1670 3300 P5: ISO Class 5 1600 1900 95.6

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3068
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.