NN3088K

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NN3088KCC0P4

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 440 mm Bore diameter
D 650 mm Outside diameter
B 157 mm Width
r(min.) 6 mm Chamfer Dimension

Basic Load Ratings

Cr 2360 kN Basic Dynamic Load Rating
C0r 4900 kN Basic Static Load Rating

Speeds

Grease 1100 min-1 Limiting Speed
Oil (Oil-air) 1300 min-1 Limiting Speed

Dimensions

Ew 596 mm Roller Circumscribed Circle Diameters
s 3.0 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 466 mm Diameter of Shaft Abutment
d1a(min.) 479 mm Diameter of Shaft Abutment
Da(min.) 601 mm Diameter of Housing Abutment
Da(max.) 624 mm Diameter of Housing Abutment
ra(max.) 5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 85 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 25 μm Clearance in Bearings with Cylindrical Bores
CC1(max.) 170 μm Clearance in Bearings with Tapered Bores
CC1(min.) 85 μm Clearance in Bearings with Tapered Bores
CC0(max.) 105 μm Clearance in Bearings with Tapered Bores
CC0(min.) 60 μm Clearance in Bearings with Tapered Bores
CC9(max.) 85 μm Clearance in Bearings with Tapered Bores
CC9(min.) 40 μm Clearance in Bearings with Tapered Bores

Holes Dimensions

dh 8 mm Hole Diameter
W 15 mm Oil Groove Width
m 4 Number of Holes

Mass

166 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3088K
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.