NN3092CC1P5

Double-Row Cylindrical Roller Bearings
Tap the image to enlarge it.

Parts Number

NN3092CC1P5

Boundary Dimensions

NN: Inner ring rib type Bearing Type
d 460 mm Bore diameter
D 680 mm Outside diameter
B 163 mm Width
r(min.) 6 mm Chamfer Dimension

Basic Load Ratings

Cr 2550 kN Basic Dynamic Load Rating
C0r 5350 kN Basic Static Load Rating

Speeds

Grease 1000 min-1 Limiting Speed
Oil (Oil-air) 1300 min-1 Limiting Speed

Dimensions

Ew 623 mm Roller Circumscribed Circle Diameters
s 3.5 mm Axial Displacement

Abutment and Fillet Dimensions

da(min.) 486 mm Diameter of Shaft Abutment
d1a(min.) 500 mm Diameter of Shaft Abutment
Da(min.) 628 mm Diameter of Housing Abutment
Da(max.) 654 mm Diameter of Housing Abutment
ra(max.) 5 mm Radius of Shaft or Housing Fillet

Additional information

CC1(max.) 95 μm Clearance in Bearings with Cylindrical Bores
CC1(min.) 25 μm Clearance in Bearings with Cylindrical Bores

Holes Dimensions

dh 10 mm Hole Diameter
W 18 mm Oil Groove Width
m 4 Number of Holes

Mass

189 kg Mass(approx.)
Designations Basic Load Ratings Radial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
NN3092CC1P5 2550 5350 P5: ISO Class 5 1000 1300 189

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_CRB_DR_NN30
NSK Product Type Super Precision Bearing
Designations NN3092
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.